(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Amide Silicon Slip-Proof Gloves

Incision-Resistant Gloves, Amide Silicon Slip-Proof Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 525.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4630
4631
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass

฿ 526.17

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) L 24 20 8 4969286046309 489-9920 68

฿ 525.40

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 23 19 7.5 4969286046316 489-9938 63

Basic Specifications

  • Product Model
    Aramid
  • Specifications
    Setting
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Color
    Yellow
  • Thickness(mm)
    3.0
  • Glove Material
    Aramid Fiber (Twaron)
  • Slip Prevention Part Material
    Silicone resin

Product Description

[Features]
· Cut-resistant, non-slip gloves that use Twaron para-aramid fiber that has strength equivalent to Kevlar.
· Silicone resin used for heat resistance (approximately 300°C) in the non-slip resin, providing excellent non-slip performance.
[Applications]
· Steel, welding, sheet metal, metal, machinery and civil engineering work.

Part Number
4630
4631
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass

฿ 526.17

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) L 24 20 8 4969286046309 489-9920 68

฿ 525.40

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 23 19 7.5 4969286046316 489-9938 63

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1