(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves 13 Gauge Kevlar SD CHOIGURI

Cut-Resistant Gloves 13 Gauge Kevlar SD CHOIGURI

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 494.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-31K-L
HG-31K-LL
HG-31K-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 494.30

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 21.5 19.4 8.1 4970181082163 758-6019 34.2 1 Pair

฿ 505.65

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) LL 23.5 19.4 8.5 4970181086475 758-6027 37.8 1 Pair

฿ 501.09

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 20.5 17.4 7.6 4970181082293 758-6035 31.8 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Yellow
  • Thickness(mm)
    0.8
  • Specification 2
    Cut resistance level 2
  • Material Quality
    Kevlar [[(R)]] Spun Yarn, Polyurethane
  • Specifications
    Low Dust Generation
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Fit type with a good grip.
[Applications]
· Assembly requiring a clean environment.
· Precision work.
· Machinery assembly
· Metalworking.

Part Number
HG-31K-L
HG-31K-LL
HG-31K-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 494.30

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 21.5 19.4 8.1 4970181082163 758-6019 34.2 1 Pair

฿ 505.65

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) LL 23.5 19.4 8.5 4970181086475 758-6027 37.8 1 Pair

฿ 501.09

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 20.5 17.4 7.6 4970181082293 758-6035 31.8 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1