(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves, 13G Kevlar SD-SUS

Incision-Resistant Gloves, Cut-Resistant Gloves, 13G Kevlar SD-SUS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 696.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-38-L
HG-38-LL
HG-38-M
HG-38-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 698.40

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 23.3 21 7.7 4970181087311 758-6078 43 1 Pair

฿ 698.56

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) LL 23.8 21.2 8.2 4970181087304 758-6086 44 1 Pair

฿ 697.78

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 21.5 21 7.2 4970181087328 758-6094 39 1 Pair

฿ 696.85

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 21 20 6.9 4970181087335 758-6108 33 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Yellow
  • Thickness(mm)
    0.7
  • Specification 2
    Cut resistance level 4
  • Material Quality
    Kevlar [[(R)]] Spun Yarn, Woolly Nylon, Metal Thread
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Thin, 13-gauge gloves with a high cut resistance equivalent to that of thick gloves.
· Uses Kevlar with stainless steel cotton, perfect for precision work.
· Combines a high cut resistance, soft feel and low dust generation.
[Applications]
· Precision machinery.
· Electrical component assembly.
· Liquid crystal glass manufacturing work.
· Metalworking.

Part Number
HG-38-L
HG-38-LL
HG-38-M
HG-38-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 698.40

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 23.3 21 7.7 4970181087311 758-6078 43 1 Pair

฿ 698.56

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) LL 23.8 21.2 8.2 4970181087304 758-6086 44 1 Pair

฿ 697.78

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 21.5 21 7.2 4970181087328 758-6094 39 1 Pair

฿ 696.85

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 21 20 6.9 4970181087335 758-6108 33 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1