(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves, K-10G Kevlar® Cotton Work Gloves Thickness (mm) 1.1

Incision-Resistant Gloves, Cut-Resistant Gloves, K-10G Kevlar® Cotton Work Gloves Thickness (mm) 1.1

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 303.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-10G-1P-L
K-10G-1P-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 303.60

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 23 19 8.4 4907026200154 478-5711 35 1 Pair

฿ 366.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 20.5 17 7.4 4907026200147 478-5720 30 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Color
    Yellow
  • Thickness(mm)
    1.1
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 2
  • Amount Of Content
    1 Pair

Product Description

Flame retardant, heat resistant, cut resistant, chemical resistant gloves for use in a wide range of environments from low to high temperatures.

[Features]
· Kevlar fiber is used for excellent cut and wear resistance.
· As material functions, has excellent thermal properties such as heat resistance and flame retardance (self-extinguishing).
· Thin type for excellent workability.

[Application]
· Metalworking, construction, steel.
· Automotive-related.

Part Number
K-10G-1P-L
K-10G-1P-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 303.60

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 23 19 8.4 4907026200154 478-5711 35 1 Pair

฿ 366.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 20.5 17 7.4 4907026200147 478-5720 30 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has excellent thermal characteristics such as heat resistance, flame retardancy(self extinguishing property) as a materials function.

Specification

●Color:Yellow
●SPQ(pair):10
●Thickness: Approx. 0.9mm
●10 Gauge Knitting

Materials

●Front/Back: Kevlar? Fiber