(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Resistant Gloves, Kevlar, 10G [Work Gloves Type]

Cut Resistant Gloves, Kevlar, 10G [Work Gloves Type]

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.
  • From :
    ฿ 195.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-07-L
HG-07-M
HG-07-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Palm Width
(mm)
Glove Length
(mm)
Mass
(g)
Amount Of Content

฿ 195.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 23.2 19.8 8.2 4970181082507 758-5730 95 235 54 1 Pair

฿ 195.00

CUT-RESISTANT GLOVES 1 Piece(s) 40 Day(s) M 22.3 18 8 4970181082514 758-5748 95 225 51 1 Pair

฿ 195.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 20.5 17 7.4 4970181082521 758-5756 90 215 48 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Color
    Yellow
  • Material
    DuPont Kevlar® Yarn (100%)
  • Liner
    Kevlar®
  • Thickness(mm)
    1.2
  • Material Quality
    Kevlar [[(R)]] Spun Yarn
  • Specifications
    Cut resistance level 3
  • Amount Of Content
    1 Pair

Product Description

●Kevlar® has an excellent resistance to abrasion, heat and cut.
●The knitted gloves provide the seamless comfort and dexterity
●Use for Automotive, Assembly, Manufacturing, Machining Bottling, Glasswork, Metal sheet handling, Paper Processing Engineering, Maintenance, Cutting operations

Part Number
HG-07-L
HG-07-M
HG-07-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Palm Width
(mm)
Glove Length
(mm)
Mass
(g)
Amount Of Content

฿ 195.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 23.2 19.8 8.2 4970181082507 758-5730 95 235 54 1 Pair

฿ 195.00

CUT-RESISTANT GLOVES 1 Piece(s) 40 Day(s) M 22.3 18 8 4970181082514 758-5748 95 225 51 1 Pair

฿ 195.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 20.5 17 7.4 4970181082521 758-5756 90 215 48 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1