(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves Kevlar Hyper Long

Incision-Resistant Gloves, Cut-Resistant Gloves Kevlar Hyper Long

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HG-09

  • Product Model
    Cotton Work Gloves
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    44.5
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    8.3
  • Color
    Yellow
  • JAN Code
    4970181082200
  • Trusco Code
    758-5764
  • Mass(g)
    125.5
  • Thickness(mm)
    1.8
  • Specification 2
    Cut resistance level 4
  • Material Quality
    Kevlar [[(R)]] Spun Yarn 100%
  • Amount Of Content
    1 Pair
Part Number
HG-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 668.04

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    44.5
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    8.3
  • Color
    Yellow
  • JAN Code
    4970181082200
  • Trusco Code
    758-5764
  • Mass(g)
    125.5
  • Thickness(mm)
    1.8
  • Specification 2
    Cut resistance level 4
  • Material Quality
    Kevlar [[(R)]] Spun Yarn 100%
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Cut-resistant long type gloves.
· Fingertips are knit with reinforced thread.
[Applications]
· Waste processing.
· Steelworking
· Machine processing.
· Agriculture and fishing.

Specifications of HG-09

  • Product Model
    Cotton Work Gloves
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    44.5
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    8.3
  • Color
    Yellow
  • JAN Code
    4970181082200
  • Trusco Code
    758-5764
  • Mass(g)
    125.5
  • Thickness(mm)
    1.8
  • Specification 2
    Cut resistance level 4
  • Material Quality
    Kevlar [[(R)]] Spun Yarn 100%
  • Amount Of Content
    1 Pair
Part Number
HG-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 668.04

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1