Cut-Resistant Gloves K-100 Kevlar® Work Gloves

Brand :
TWARON

Caution

    Product Description

    Work gloves with excellent heat resistance and cut resistance.
    [Features]
    ·Flame-retardant, heat-resistant, cut-resistant, chemical-resistant, and can be used in a wide range of environments from low to high temperatures.
    ·It has a wide range of adaptability.
    [Applications]
    ·Metal processing, construction, steel.

    Features

    ●Kevlar? fibers are used, and excellent in cut resistance and wear resistance.
    ●Has excellent thermal characteristics such as heat resistance, flame retardancy(self extinguishing property) as a materials function.

    Specification

    ●Color:Yellow
    ●SPQ(pair):10
    ●Thickness: Approx. 1.2mm 
    ●7 Gauge Knitting

    Materials

    ●Front/Back: Kevlar? Fiber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat