(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
427-L |
427-LL |
427-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Model | The intended use | Gauge | Size | Color | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Thickness (mm) |
Usage applications | JAN Code | Product type | Trusco Code | Size | JAN code | Mass (g) |
Surface Material | Inner Lining Material | Specification Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,764.00 |
CUT-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Cotton Work Gloves | Cut Resistance | 7 | L | Yellow | 23 | 19.6 | 8.3 | 2 | - | 4907026042761 | - | 474-6481 | - | - | 575 | Kevlar® Fiber | Kevlar® Fiber | Cut resistance level: 3 | 1 Bag (10 Pairs) | ||
฿ 3,764.00 |
CUT-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Cotton Work Gloves | Cut Resistance | 7 | LL | Yellow | 25 | 20.4 | 8.5 | 2 | - | 4907026042778 | - | 474-6490 | - | - | 620 | Kevlar® Fiber | Kevlar® Fiber | Cut resistance level: 3 | 1 Bag (10 Pairs) | ||
฿ 3,764.00 |
CUT-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Cotton Work Gloves | Cut Resistance | 7 | M | Yellow | 22.5 | 19.6 | 7.8 | 2 | - | 4907026042747 | - | 474-6503 | - | - | 514 | Kevlar® Fiber | Kevlar® Fiber | Cut resistance level: 3 | 1 Bag (10 Pairs) |
Work gloves with excellent heat resistance and cut resistance.
[Features]
·Flame-retardant, heat-resistant, cut-resistant, chemical-resistant, and can be used in a wide range of environments from low to high temperatures.
·It has a wide range of adaptability.
[Applications]
·Metal processing, construction, steel.
Part Number |
---|
427-L |
427-LL |
427-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Model | The intended use | Gauge | Size | Color | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Thickness (mm) |
Usage applications | JAN Code | Product type | Trusco Code | Size | JAN code | Mass (g) |
Surface Material | Inner Lining Material | Specification Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,764.00 |
CUT-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Cotton Work Gloves | Cut Resistance | 7 | L | Yellow | 23 | 19.6 | 8.3 | 2 | - | 4907026042761 | - | 474-6481 | - | - | 575 | Kevlar® Fiber | Kevlar® Fiber | Cut resistance level: 3 | 1 Bag (10 Pairs) | ||
฿ 3,764.00 |
CUT-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Cotton Work Gloves | Cut Resistance | 7 | LL | Yellow | 25 | 20.4 | 8.5 | 2 | - | 4907026042778 | - | 474-6490 | - | - | 620 | Kevlar® Fiber | Kevlar® Fiber | Cut resistance level: 3 | 1 Bag (10 Pairs) | ||
฿ 3,764.00 |
CUT-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Cotton Work Gloves | Cut Resistance | 7 | M | Yellow | 22.5 | 19.6 | 7.8 | 2 | - | 4907026042747 | - | 474-6503 | - | - | 514 | Kevlar® Fiber | Kevlar® Fiber | Cut resistance level: 3 | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?