(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Work Gloves

Leather Gloves, Work Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 325.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HANDOBARIA30-L
HANDOBARIA30-LL
HANDOBARIA30-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 325.51

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 22 19 8.7 4957520599322 368-2196 53 1 Pair

฿ 369.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 22.5 20 9 4957520599339 368-2200 55 1 Pair

฿ 325.04

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 18 8.3 4957520599315 368-2218 50 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Artificial Leather
  • Thickness(mm)
    0.6
  • Color
    Black / gray
  • Material Quality
    Polyurethane Synthetic Leather, Polyester Mesh
  • Remark
    Cuffs: Pile rubber with Velcro
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Soft texture and good stretch ideal for work using the fingers.
· Superior breathability and moisture permeability.
[Applications]
· For mechanical work, interior finishing and packaging.
· For gardening, farming, outdoor activities, other general work, etc.

Part Number
HANDOBARIA30-L
HANDOBARIA30-LL
HANDOBARIA30-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 325.51

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 22 19 8.7 4957520599322 368-2196 53 1 Pair

฿ 369.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 22.5 20 9 4957520599339 368-2200 55 1 Pair

฿ 325.04

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 18 8.3 4957520599315 368-2218 50 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1