(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheep leather gloves Saber No. 75 white

Sheep leather gloves Saber No. 75 white

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SAVER-NO.75-M

  • Product Type
    Leather Hand
  • Application
    For work
  • Size
    M
  • Total Length(cm)
    22.7
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8.6
  • Thickness(mm)
    0.7
  • Color
    White
  • Material Quality
    Sheep Leather
  • JAN Code
    4957520556929
  • Trusco Code
    381-2669
  • Mass(g)
    72
  • Remark
    Cuffs: Velcro type, palm: with reinforcing genuine leather
  • Amount Of Content
    1 Pair
Part Number
SAVER-NO.75-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,312.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Size
    M
  • Total Length(cm)
    22.7
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8.6
  • Thickness(mm)
    0.7
  • Color
    White
  • Material Quality
    Sheep Leather
  • JAN Code
    4957520556929
  • Trusco Code
    381-2669
  • Mass(g)
    72
  • Remark
    Cuffs: Velcro type, palm: with reinforcing genuine leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Reinforced with sheepskin leather for added durability.
·Gun-cut type that allows fingers to bend easily and fits well.
[Applications]
·Machinery, cargo handling, transportation, agriculture and forestry, civil engineering, assembly work, landscaping, gardening, etc.

Specifications of SAVER-NO.75-M

  • Product Type
    Leather Hand
  • Application
    For work
  • Size
    M
  • Total Length(cm)
    22.7
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8.6
  • Thickness(mm)
    0.7
  • Color
    White
  • Material Quality
    Sheep Leather
  • JAN Code
    4957520556929
  • Trusco Code
    381-2669
  • Mass(g)
    72
  • Remark
    Cuffs: Velcro type, palm: with reinforcing genuine leather
  • Amount Of Content
    1 Pair
Part Number
SAVER-NO.75-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,312.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1