(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pigskin Leather Gloves (10 Pairs)

Pigskin Leather Gloves (10 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 482-C

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Color
    White
  • Total Length(cm)
    23
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    0.75
  • JAN Code
    4907026848202
  • Trusco Code
    474-6562
  • Mass(g)
    600
  • Material Quality
    Pigskin
  • Amount Of Content
    1 Bag (10 Pairs)
Part Number
482-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,235.00

LEATHER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Color
    White
  • Total Length(cm)
    23
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    0.75
  • JAN Code
    4907026848202
  • Trusco Code
    474-6562
  • Mass(g)
    600
  • Material Quality
    Pigskin
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

[Features]
· Gloves made from pigskin with superior wear resistance, that adapt to the hands the more they are worn.
· Gloves with good workability and softness that allow use of fingertip sensitivity.
[Applications]
· For automotive-related work.
· For civil engineering and construction.
· For the iron and steel industry, ship building, machining, etc.

Specifications of 482-C

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Color
    White
  • Total Length(cm)
    23
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    0.75
  • JAN Code
    4907026848202
  • Trusco Code
    474-6562
  • Mass(g)
    600
  • Material Quality
    Pigskin
  • Amount Of Content
    1 Bag (10 Pairs)
Part Number
482-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,235.00

LEATHER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1