- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 715PGW
-
- Product Type
- Leather Hand
-
- Application
- For work
-
- Size
- Free
-
- Total Length(cm)
- 24.5
-
- Around Palm(cm)
- 22
-
- Length of Middle Finger(cm)
- 8.5
-
- Thickness(mm)
- 0.6
-
- Color
- White
-
- Material Quality
- Pigskin
-
- JAN Code
- 4957520534408
-
- Trusco Code
- 449-3605
-
- Mass(g)
- 65
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 653.00
|
LEATHER GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Type
- Leather Hand
-
- Application
- For work
-
- Size
- Free
-
- Total Length(cm)
- 24.5
-
- Around Palm(cm)
- 22
-
- Length of Middle Finger(cm)
- 8.5
-
- Thickness(mm)
- 0.6
-
- Color
- White
-
- Material Quality
- Pigskin
-
- JAN Code
- 4957520534408
-
- Trusco Code
- 449-3605
-
- Mass(g)
- 65
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Wear resistant and lightweight, with superior workability and breathability.
[Applications]
· For mechanical work, pressing, cargo handling, shipping, gardening, leisure activities, etc.
Specifications of 715PGW
-
- Product Type
- Leather Hand
-
- Application
- For work
-
- Size
- Free
-
- Total Length(cm)
- 24.5
-
- Around Palm(cm)
- 22
-
- Length of Middle Finger(cm)
- 8.5
-
- Thickness(mm)
- 0.6
-
- Color
- White
-
- Material Quality
- Pigskin
-
- JAN Code
- 4957520534408
-
- Trusco Code
- 449-3605
-
- Mass(g)
- 65
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 653.00
|
LEATHER GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?