(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves To Elbow

Leather Gloves To Elbow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 55697

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    L
  • Color
    White
  • Overall Length(cm)
    50
  • Middle finger length(cm)
    9.1
  • Palm Width(cm)
    22
  • Thickness(mm)
    0.7
  • JAN Code
    4904663556972
  • Trusco Code
    754-7331
  • Quantity
    Genuine Pigskin
  • Mass(g)
    214
  • Inner capacity
    1 Pair
Part Number
55697
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,093.27

LEATHER GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    L
  • Color
    White
  • Overall Length(cm)
    50
  • Middle finger length(cm)
    9.1
  • Palm Width(cm)
    22
  • Thickness(mm)
    0.7
  • JAN Code
    4904663556972
  • Trusco Code
    754-7331
  • Quantity
    Genuine Pigskin
  • Mass(g)
    214
  • Inner capacity
    1 Pair

Product Description

[Features]
· Glove made from genuine pigskin all the way to the elbow. Ideal for pruning and harvesting fruit trees.
[Applications]
· For harvesting.
· For pruning.

Specifications of 55697

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    L
  • Color
    White
  • Overall Length(cm)
    50
  • Middle finger length(cm)
    9.1
  • Palm Width(cm)
    22
  • Thickness(mm)
    0.7
  • JAN Code
    4904663556972
  • Trusco Code
    754-7331
  • Quantity
    Genuine Pigskin
  • Mass(g)
    214
  • Inner capacity
    1 Pair
Part Number
55697
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,093.27

LEATHER GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The gloves using genuine pigskin leather up to arm. Optimum for pruning and harvesting fruits.

Usage

●Harvesting work
●Pruning work

Specification

●Color:White
●SPQ(pair):10
●Thickness: Approx. 0.7mm

Materials

●Genuine Pigskin Leather