(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

crest standard

crest standard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 855.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
57483
57506
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 855.81

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 9 21.3 4904663074834 754-7358 130 1 Pair

฿ 869.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 8.5 20.5 4904663075060 754-7366 110 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Color
    White
  • Overall Length(cm)
    23
  • Thickness(mm)
    0.7
  • Quantity
    Cowhide Leather
  • Inner capacity
    1 Pair

Product Description

[Features]
·These gloves are made from cow leather and have excellent abrasion resistance, and the more you use them, the more they fit into your hands.
·Gloves with good workability and softness that allow use of fingertip sensitivity.
[Applications]
· Automobile related.
·For civil engineering and construction.
·For the iron and steel industry, ship building, machining, etc.

Part Number
57483
57506
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 855.81

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 9 21.3 4904663074834 754-7358 130 1 Pair

฿ 869.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 8.5 20.5 4904663075060 754-7366 110 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gloves using cow skin leather, excellent in wear resistance, familiar to the hands to use as much.

Usage

●Automobile related.
●Civil engineering, construction.
●Steel, shipbuilding, machine.

Specification

●Color:White
●SPQ(pair):10
●Thickness: Approx. 0.7mm

Materials

●Cow Skin Leather