(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cowbed leather gloves (elastic cuff tuck type) 126

Cowbed leather gloves (elastic cuff tuck type) 126

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 387.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
126-L
126-LL
126-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 421.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 24 21 8.3 4957520521026 699-5063 125 1 Pair

฿ 428.32

LEATHER GLOVES 1 Piece(s) 14 Day(s) LL 24.5 22 8.5 4957520521019 368-0126 135 1 Pair

฿ 387.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 23.5 20 8 4957520521033 699-5071 115 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Thickness(mm)
    1.3
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Knitted fabric back for good breathability.
·adapts well to the hand, with superior heat resistance and durability.
[Applications]
·Construction, civil engineering, steel, machinery, transportation, electrical work, landscaping, etc.

Part Number
126-L
126-LL
126-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 421.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 24 21 8.3 4957520521026 699-5063 125 1 Pair

฿ 428.32

LEATHER GLOVES 1 Piece(s) 14 Day(s) LL 24.5 22 8.5 4957520521019 368-0126 135 1 Pair

฿ 387.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 23.5 20 8 4957520521033 699-5071 115 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1