(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Leather Gloves - Back Seam

Heavy Duty Leather Gloves - Back Seam

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 107AAA

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    1.4
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • JAN Code
    4957520514103
  • Trusco Code
    422-3179
  • Mass(g)
    180
  • Amount Of Content
    1 Pair
Part Number
107AAA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 379.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    1.4
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • JAN Code
    4957520514103
  • Trusco Code
    422-3179
  • Mass(g)
    180
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Cut, wear, friction, heat and oil stain resistant, long-lasting.
· Split leather pad at the base of the thumb for improved strength.
[Applications]
· For heavy work, such as construction, civil engineering, the iron and steel industry, mechanical work, welding and landscaping.

Specifications of 107AAA

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    1.4
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • JAN Code
    4957520514103
  • Trusco Code
    422-3179
  • Mass(g)
    180
  • Amount Of Content
    1 Pair
Part Number
107AAA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 379.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong against incised wear, abrasion, friction, heat, oil, durable and long-lasting.
●The strength improves with the split leather pad on thumb root.

Specification

●Size:Free
●SPQ(pair):10
●Back seam
●Thickness: 1.4mm

Materials

●Cowhide Split Leather