(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Leather Gloves - Inner Stitched

Heavy Duty Leather Gloves - Inner Stitched

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 107BH

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    25
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    9
  • Thickness(mm)
    1.3
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • JAN Code
    4957520513007
  • Trusco Code
    368-0118
  • Mass(g)
    185
  • Amount Of Content
    1 Pair
Part Number
107BH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 356.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    25
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    9
  • Thickness(mm)
    1.3
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • JAN Code
    4957520513007
  • Trusco Code
    368-0118
  • Mass(g)
    185
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Cut, wear, and friction-resistant. Strong against heat and oil stains.

[Application]
· Heavy work such as construction, civil engineering, steel, machinery, welding, landscaping, etc.

Specifications of 107BH

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    25
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    9
  • Thickness(mm)
    1.3
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • JAN Code
    4957520513007
  • Trusco Code
    368-0118
  • Mass(g)
    185
  • Amount Of Content
    1 Pair
Part Number
107BH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 356.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resistant to cut wear, abrasion, friction, strong against heat and oil dirt.

Specification

●Size:Free
●SPQ(pair):10
●Thickness: 1.3mm
●Inner Sewing

Materials

●Cowhide Split Leather