(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Gloves, Disposable Gloves Easy Glove 722 Plastic LD (Outside Embossed, 100 Pieces)

Thin Rubber Gloves, Disposable Gloves Easy Glove 722 Plastic LD (Outside Embossed, 100 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 221.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
722L
722M
722S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 221.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day L 32 8.1 4970520887138 297-9021 300 1 Box (100 Sheets)

฿ 221.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day M 30 8.0 4970520887121 297-9012 280 1 Box (100 Sheets)

฿ 221.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 28 7.5 4970520887114 297-9004 260 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Thin Rubber
  • Application
    For work
  • Total Length(cm)
    27.5
  • Color
    Clear
  • Thickness(mm)
    0.025
  • Specifications
    Food Sanitation Law Compliant
  • Material Quality
    Low Density Polyethylene (PE)
  • Supplement
    No powders
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Due to embossing finish on the outside, the product has an anti-slip effect.
· Thinner and lighter feel than Poly HD, suitable for detailed work.
· Economy type ideal for frequent replacement work.

[Application]
· Food processing.

Part Number
722L
722M
722S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 221.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day L 32 8.1 4970520887138 297-9021 300 1 Box (100 Sheets)

฿ 221.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day M 30 8.0 4970520887121 297-9012 280 1 Box (100 Sheets)

฿ 221.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 28 7.5 4970520887114 297-9004 260 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By outer embossed, there is an anti-slip effect.
●Thin and lighter feeling than poly HD, which is suitable for detailed work.

Usage

●Food processing.

Specification

●Color:Transparent
●Q'ty Per Box(sheet):100
●SPQ(box):50
●Thickness: 0.025mm
●Outer Embossed
●Food Sanitation Act Compliant Product

Materials

●Low Density Polyethylene(PE)