(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Glove, Nice Hand Poi, Antibacterial Type (Embossed Inside - 20 Pcs)

Thin Rubber Glove, Nice Hand Poi, Antibacterial Type (Embossed Inside - 20 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PE-20P

  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Size
    Free
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    8.3
  • Color
    Semi-Transparent
  • JAN code
    4901792141208
  • Trusco Code
    478-5436
  • Mass(g)
    41.5
  • Thickness(mm)
    0.028
  • Material Quality
    Polyethylene (PE)
  • 1 Bag (20 Sheets)
Part Number
PE-20P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 158.65

DISPOSABLE GLOVES 1 Pack(s)

20 Pieces Per Package

1 Day(s) 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Size
    Free
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    8.3
  • Color
    Semi-Transparent
  • JAN code
    4901792141208
  • Trusco Code
    478-5436
  • Mass(g)
    41.5
  • Thickness(mm)
    0.028
  • Material Quality
    Polyethylene (PE)
  • 1 Bag (20 Sheets)

Product Description

[Features]
· Small volume pack of gloves that are easy to use up.
· The polyethylene contains an antimicrobial agent with an antibacterial effect to control the growth of bacteria on the film.
[Applications]
· Cooking, sanitation, light work.

Specifications of PE-20P

  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Size
    Free
  • Total Length(cm)
    28
  • Around Palm(cm)
    26.0
  • Length of Middle Finger(cm)
    8.3
  • Color
    Semi-Transparent
  • JAN code
    4901792141208
  • Trusco Code
    478-5436
  • Mass(g)
    41.5
  • Thickness(mm)
    0.028
  • Material Quality
    Polyethylene (PE)
  • 1 Bag (20 Sheets)
Part Number
PE-20P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 158.65

DISPOSABLE GLOVES 1 Pack(s)

20 Pieces Per Package

1 Day(s) 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1