(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Disposable Gloves Easy Glove 755 (100 Pieces)

Nitrile Rubber Gloves, Disposable Gloves Easy Glove 755 (100 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 755S

  • Product Type
    Nitrile Rubber
  • Application
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(cm)
    24
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7.5
  • Color
    White
  • JAN Code
    4970520814110
  • Trusco Code
    297-9063
  • Mass(g)
    600
  • Thickness(mm)
    0.08
  • Specifications
    Food Sanitation Law Compliant
  • Material Quality
    Nitrile Rubber (NBR)
  • Supplement
    With powders
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
755S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 493.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(cm)
    24
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7.5
  • Color
    White
  • JAN Code
    4970520814110
  • Trusco Code
    297-9063
  • Mass(g)
    600
  • Thickness(mm)
    0.08
  • Specifications
    Food Sanitation Law Compliant
  • Material Quality
    Nitrile Rubber (NBR)
  • Supplement
    With powders
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Ultra-thin, fits snugly in the hand, has elasticity, and does not feel pressurized.
· Excellent piercing strength.
· Excellent oil resistance.
· Compliant with food sanitation laws.

[Application]
· Food processing, seafood processing, and other detailed light work.
· Dirty work.

Specifications of 755S

  • Product Type
    Nitrile Rubber
  • Application
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(cm)
    24
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7.5
  • Color
    White
  • JAN Code
    4970520814110
  • Trusco Code
    297-9063
  • Mass(g)
    600
  • Thickness(mm)
    0.08
  • Specifications
    Food Sanitation Law Compliant
  • Material Quality
    Nitrile Rubber (NBR)
  • Supplement
    With powders
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
755S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 493.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ultra thin, perfect fit in the hand, there is elasticity and no feeling of pressure.
●Excellent in oil resistance.

Usage

●Food processing, fishery water processing, and other minor light works.
●Dirty work.

Specification

●Color:White
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Thickness: 0.09mm
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber(NBR)