Gloves for General Chemicals GL-11

Brand :
SHIGEMATSUWORKS

Caution

    Product Description

    Gloves for Chemicals GL-11
    [Features]
    Anti-slip design.
    Excellent against medium and low concentrations of acids and alkalis.
    [Specification]
    Total Length(cm):26
    Mass(g):180
    Thickness:1.0Surface Material: Natural Rubber

    Features

    ●With slip prevention.

    Usage

    ●For handling of chemicals, medium/low concentration acid and alkali.

    Specification

    ●Color:Yellow
    ●Size:Free
    ●SPQ(pair):1
    ●Thickness: 1.0mm
    ●JIS T8116 Compliant Product

    Materials

    ●Front/Back: Natural Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Gloves for General Chemicals GL-11 | SHIGEMATSUWORKS | MISUMI Thailand