(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves with Arm Covers, Joy Hand

Gloves with Arm Covers, Joy Hand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 343.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
647-L
647-LL
647-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 346.85

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) L 23.0 8.0 4907026064763 480-0796 360 1 Pair

฿ 484.63

GLOVES WITH ARM COVER 3 Piece(s) 8 Day(s) LL 24.0 8.4 4907026064770 480-0800 373 1 Pair

฿ 343.06

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) M 22.0 7.5 4907026064749 480-0818 335 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Blue
  • Total Length(cm)
    61.0
  • Thickness(mm)
    1
  • Material List
    Polyvinyl chloride resin (PVC), cotton fabric
  • Material: Arm Cover
    Vinyl Chloride Resin (PVC)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Arm cover is integrated with the glove using a special fusing process, making the gloves perfect for work involving water, etc.
· The hem has an elastic band to prevent slipping during work.
· Made of vinyl for excellent oil and abrasion resistance.
[Applications]
· Fishing, fisheries.
· Machinery manufacturing.
· Work involving large volumes of water.

Part Number
647-L
647-LL
647-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 346.85

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) L 23.0 8.0 4907026064763 480-0796 360 1 Pair

฿ 484.63

GLOVES WITH ARM COVER 3 Piece(s) 8 Day(s) LL 24.0 8.4 4907026064770 480-0800 373 1 Pair

฿ 343.06

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) M 22.0 7.5 4907026064749 480-0818 335 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1