(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Oil Resistant Solvent, Nitrile Thin Gloves, Size S

Nitrile Rubber Gloves, Oil Resistant Solvent, Nitrile Thin Gloves, Size S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DPM-2362

  • Product Type
    Nitrile Rubber
  • Application
    For work
  • Size
    S
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    18.7
  • Middle finger length(cm)
    7.3
  • Color
    Blue
  • Thickness(mm)
    0.2
  • JAN Code
    4989999382068
  • Trusco Code
    765-5606
  • Mass(g)
    30
  • Specification details
    Food Sanitation Act of Japan compliant product, antibacterial treatment
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    No bristles
  • Inner capacity
    1 Pair
Part Number
DPM-2362
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 70.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    For work
  • Size
    S
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    18.7
  • Middle finger length(cm)
    7.3
  • Color
    Blue
  • Thickness(mm)
    0.2
  • JAN Code
    4989999382068
  • Trusco Code
    765-5606
  • Mass(g)
    30
  • Specification details
    Food Sanitation Act of Japan compliant product, antibacterial treatment
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    No bristles
  • Inner capacity
    1 Pair

Product Description

[Features]
· The inside of the gloves is slick, making them easy to put on and take off.
· Soft gloves to make the most of the fingertip sensation. Suitable for delicate work.
· Uniquely non-slip treated.
· Less odor.
· It uses environmentally friendly nitrile rubber that does not contain phthalic esters, said to be an environmental hormone.
[Applications]
· Non-ferrous metal industry.
· Light electrical equipment industry.
· Precision machinery industry.
· Retail industry.
· Medical institutions.
· Agriculture.

Specifications of DPM-2362

  • Product Type
    Nitrile Rubber
  • Application
    For work
  • Size
    S
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    18.7
  • Middle finger length(cm)
    7.3
  • Color
    Blue
  • Thickness(mm)
    0.2
  • JAN Code
    4989999382068
  • Trusco Code
    765-5606
  • Mass(g)
    30
  • Specification details
    Food Sanitation Act of Japan compliant product, antibacterial treatment
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    No bristles
  • Inner capacity
    1 Pair
Part Number
DPM-2362
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 70.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for fine work with soft gloves that are easy to transmit the feel of the fingertip.

Specification

●Color:Blue
●Size:S
●SPQ(pair):10
●Thickness: 0.2mm 
●No Fleece Lining
●Food Sanitation Act Compliant Product

Materials

●Front: Nitrile Rubber(NBR)
●Back: No Bristle