(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Thin (with Fleece Lining)

Natural Rubber Thin (with Fleece Lining)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 71.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6783
6784
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 71.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M 20.2 7.8 4904510667837 473-5463 47 1 Pair

฿ 71.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 22.4 8.8 4904510667844 473-5471 52 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Total Length(cm)
    Blue
  • Length of Middle Finger(cm)
    30
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton (Bristle)
  • Mass(g/box)
    0.2
  • Specification details
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Excellent resistance to scratches, tears, and heat.
·Good fit to the fingertips, perfect for detailed work.
[Applications]
・ Food processing.
· Sanitation / light work.
・ Food processing.
· Sanitation / light work.

Part Number
6783
6784
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 71.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) [M] M 20.2 7.8 4904510667837 473-5463 47 1 Pair

฿ 71.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 22.4 8.8 4904510667844 473-5471 52 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability strong against scratch,ripping and heat.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: Approx. 0.2mm
●Food Sanitation Act Compliant Product

Materials

●Front: Natural Rubber
●Back: Cotton(bristle)