- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Natural rubber thick and long (with fleece lining )
Specifications of 6731
-
- Product Model
- Natural Rubber
-
- The intended use
- For work
-
- Size
- [M] M
-
- Total Length(cm)
- Orange
-
- Length of Middle Finger(cm)
- 42
-
- Palm perimeter(cm)
- 20.4
-
- Color
- 8
-
- JAN Code
- 4904510667318
-
- Trusco Code
- 473-5455
-
- Mass(g)
- 120
-
- Material
- Natural Rubber, Back: Cotton (Bristles)
-
- Mass(g/box)
- 0.45
-
- Specification details
- Food Sanitation Law Compliant
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 218.19
|
NATURAL RUBBER GLOVES
|
1 Piece(s)
|
|
19 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- Natural Rubber
-
- The intended use
- For work
-
- Size
- M
-
- Total Length(cm)
- Orange
-
- Length of Middle Finger(cm)
- 42
-
- Palm perimeter(cm)
- 20.4
-
- Color
- 8
-
- JAN Code
- 4904510667318
-
- Trusco Code
- 473-5455
-
- Mass(g)
- 120
-
- Material
- Natural Rubber, Back: Cotton (Bristles)
-
- Mass(g/box)
- 0.45
-
- Specification details
- Food Sanitation Law Compliant
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Excellent durability against scratches, rips and heat.
· Long type that thoroughly protects up to the elbow.
[Applications]
· Food processing.
· Sanitation / light work.
Specifications of 6731
-
- Product Model
- Natural Rubber
-
- The intended use
- For work
-
- Size
- [M] M
-
- Total Length(cm)
- Orange
-
- Length of Middle Finger(cm)
- 42
-
- Palm perimeter(cm)
- 20.4
-
- Color
- 8
-
- JAN Code
- 4904510667318
-
- Trusco Code
- 473-5455
-
- Mass(g)
- 120
-
- Material
- Natural Rubber, Back: Cotton (Bristles)
-
- Mass(g/box)
- 0.45
-
- Specification details
- Food Sanitation Law Compliant
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 218.19
|
NATURAL RUBBER GLOVES
|
1 Piece(s)
|
|
19 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?