(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Supple and Soft Natural Rubber Gloves (with Fleece Lining)

Supple and Soft Natural Rubber Gloves (with Fleece Lining)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 66.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OK-1-G-L
OK-1-G-M
OK-1-P-L
OK-1-P-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 67.27

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 20.6 7.9 Pink 4547691728746 471-8470 45 1 Pair

฿ 66.96

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) M 19 7.5 Pink 4547691728739 471-8488 43 1 Pair

฿ 67.27

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) L 20.6 7.9 Green 4547691728722 471-8496 45 1 Pair

฿ 66.96

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) M 19 7.5 Green 4547691728715 471-8500 43 1 Pair

Basic Specifications

  • Product Type
    Natural Rubber
  • Application
    For work
  • Total Length(cm)
    29.5
  • Thickness(mm)
    0.25
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    Cotton pile
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Equipped with a fingertip stopper for excellent workability.
·Gloves that are flexible and do not feel stiff.
[Applications]
·Cleaning work.

Part Number
OK-1-G-L
OK-1-G-M
OK-1-P-L
OK-1-P-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 67.27

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 20.6 7.9 Pink 4547691728746 471-8470 45 1 Pair

฿ 66.96

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) M 19 7.5 Pink 4547691728739 471-8488 43 1 Pair

฿ 67.27

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) L 20.6 7.9 Green 4547691728722 471-8496 45 1 Pair

฿ 66.96

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) M 19 7.5 Green 4547691728715 471-8500 43 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1