(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SHOWA HOLD Natural Rubber Gloves (with Fabric Lining)

SHOWA HOLD Natural Rubber Gloves (with Fabric Lining)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO306-LL

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    27
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Color
    Blue / Black
  • JAN code
    4901792022705
  • Trusco Code
    470-1747
  • Mass(g)
    80
  • Thickness(mm)
    1.4
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    Nylon, Polyester, Others
  • 1 Pair
Part Number
NO306-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 294.01

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    27
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Color
    Blue / Black
  • JAN code
    4901792022705
  • Trusco Code
    470-1747
  • Mass(g)
    80
  • Thickness(mm)
    1.4
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    Nylon, Polyester, Others
  • 1 Pair

Product Description

[Features]
· Uses expanded rubber to allow wicking of moisture from the inside to the outside.
· Coated to the back of the hand to keep out dirt and dust.
· The unique non-slip pattern ensures a powerful grip force.
· The back of the hand is coated with a thin resin in a rubber unlined shape and finished to an all-coat type. These gloves have a good fit and a superior non-slip effect.
· The back of the hand is expanded rubber to allow wicking of inside moisture to reduce dampness.
[Applications]
· Transportation and distribution.
· Civil engineering and construction.

Specifications of NO306-LL

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    27
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Color
    Blue / Black
  • JAN code
    4901792022705
  • Trusco Code
    470-1747
  • Mass(g)
    80
  • Thickness(mm)
    1.4
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    Nylon, Polyester, Others
  • 1 Pair
Part Number
NO306-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 294.01

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1