Palm Coated, Antistatic Line Palm Gloves A0170 Size XS

Brand :
SHOWA GLOVE

Caution

    Product Description

    [Features]
    ·Copper sulfide composite fiber is used to prevent frictional and contact electrification due to its excellent conductivity.
    ·The entire palm of the hand is coated with foamed polyurethane for excellent anti-slip effect and breathability.
    [Applications]
    ·Electrical and electronic component assembly work.

    Features

    ●Using copper sulfide composite fiber, prevents friction and contact charging by excellent conductivity.
    ●Coated with polyurethane foam throughout the palm, excellent in anti-slip effect and breathability.

    Usage

    ●Assembly of electrical and electronic components.

    Specification

    ●Color:Gray
    ●Size:XS
    ●Wrist Color:Green
    ●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
    ●Surface Resistivity: 105-7Ω
    ●Thickness: 0.8mm

    Materials

    ●Resin Part: Nylon, Polyester
    ●Slip Prevention: Polyurethane(PUR)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat