(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGL-2335-RB-L |
TGL-2535-BK-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Color | JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.73 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 23 | 18 | 8 | Blue | 4989999395310 | 770-0342 | 17 | 1 Pair | ||
฿ 139.93 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | L | 23 | 18 | 8 | Black | 4989999395341 | 770-0407 | 17 | 1 Pair |
[Features]
· Excellent breathability, super lightweight, and soft grip feel make it ideal for precision work.
[Applications]
· For assembly work.
· Inspection.
Part Number |
---|
TGL-2335-RB-L |
TGL-2535-BK-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Color | JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.73 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 23 | 18 | 8 | Blue | 4989999395310 | 770-0342 | 17 | 1 Pair | ||
฿ 139.93 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | L | 23 | 18 | 8 | Black | 4989999395341 | 770-0407 | 17 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?