(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Slip Gloves Comfortable Unlined

Non-Slip Gloves Comfortable Unlined

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 196.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
810-L
810-LL
810-M
810-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 201.82

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 23.5 18.0 7.7 4907026081067 772-6295 23.6 1 Pair

฿ 196.75

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) LL 24.5 19 8.2 4907026081074 772-6309 26.8 1 Pair

฿ 201.82

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 22 17 7.2 4907026081043 772-6317 21.3 1 Pair

฿ 201.66

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 21.0 16.6 6.5 4907026081029 772-6325 19.4 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    Green
  • Thickness(mm)
    1
  • Slip Prevention Part Material
    Polyurethane
  • Glove Material
    Nylon
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Superior breathability for comfortable work without stuffiness.
· Coated with foam urethane resin for a high non-slip effect.
· Highly stretchable to fit the hand, ideal for detailed work.
[Applications]
· For detailed work, such as handling machine parts.
· For farming of fruits and vegetables, etc., and for gardening.

Part Number
810-L
810-LL
810-M
810-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 201.82

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 23.5 18.0 7.7 4907026081067 772-6295 23.6 1 Pair

฿ 196.75

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) LL 24.5 19 8.2 4907026081074 772-6309 26.8 1 Pair

฿ 201.82

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 22 17 7.2 4907026081043 772-6317 21.3 1 Pair

฿ 201.66

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 21.0 16.6 6.5 4907026081029 772-6325 19.4 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1