(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Gloves (Coated Fingertip Type)

Non-Slip Gloves (Coated Fingertip Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 694.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-SM110-L
BSC-SM110-LL
BSC-SM110-M
BSC-SM110-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 748.00

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 22.5 18 8 4582205165969 471-9000 240 1 Bag (10 Pairs)

฿ 748.00

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 23.5 18 8.5 4582205165976 471-9018 260 1 Bag (10 Pairs)

฿ 705.13

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

5 Day(s) M 21.5 17 7.5 4582205165952 471-9026 220 1 Bag (10 Pairs)

฿ 694.78

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

5 Day(s) S 19.5 16 7 4582205165945 471-9034 200 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Fingertip Coat
  • The intended use
    For work
  • Color
    White
  • Thickness(mm)
    0.9
  • Standard
    ISO Class7 (Fed/STD Class 10000) Equivalent
  • Glove Part
    Polyester
  • Slip Prevention Part
    Polyurethane
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

[Features]
· The fingertips are coated with polyurethane for improved grip strength.
[Applications]
· For clean rooms and precision machinery manufacturing.

Part Number
BSC-SM110-L
BSC-SM110-LL
BSC-SM110-M
BSC-SM110-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 748.00

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 22.5 18 8 4582205165969 471-9000 240 1 Bag (10 Pairs)

฿ 748.00

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 23.5 18 8.5 4582205165976 471-9018 260 1 Bag (10 Pairs)

฿ 705.13

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

5 Day(s) M 21.5 17 7.5 4582205165952 471-9026 220 1 Bag (10 Pairs)

฿ 694.78

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

10 Pieces Per Package

5 Day(s) S 19.5 16 7 4582205165945 471-9034 200 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1