(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B0400-L10P |
B0400-M10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Wrist Color | JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,321.85 |
ANTI-SLIP GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | L | 23 | 19.5 | 8 | Gold | 4901792961622 | 472-7037 | 200 | 1 Pack (10 pcs) | ||
฿ 1,320.30 |
ANTI-SLIP GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 22 | 18.5 | 7.7 | Green | 4901792961615 | 472-7045 | 190 | 1 Pack (10 pcs) |
[Features]
· Palms are coated with urethane resin, and fingertips are double-coated to reinforce the easily-damaged fingertip area.
[Applications]
· For parts assembly and machining
· For work where strong fingertips are preferred
Part Number |
---|
B0400-L10P |
B0400-M10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Wrist Color | JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,321.85 |
ANTI-SLIP GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | L | 23 | 19.5 | 8 | Gold | 4901792961622 | 472-7037 | 200 | 1 Pack (10 pcs) | ||
฿ 1,320.30 |
ANTI-SLIP GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 22 | 18.5 | 7.7 | Green | 4901792961615 | 472-7045 | 190 | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?