(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGL-3111-10P-L |
TGL-3111-10P-M |
TGL-3111-10P-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 994.84 |
OIL-RESISTANT AND SOLVENT-RES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Coated Fingertips | L | 22 | 18 | 7.5 | 4989999395280 | 770-0539 | 210 | 1 Bag (10 Pairs) | ||
฿ 994.84 |
OIL-RESISTANT AND SOLVENT-RES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Coated Fingertips | M | 21 | 17 | 7 | 4989999395273 | 770-0547 | 200 | 1 Bag (10 Pairs) | ||
฿ 964.74 |
OIL-RESISTANT AND SOLVENT-RES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Palm coat | S | 20 | 16 | 6.5 | 4989999395266 | 770-0555 | 190 | 1 Bag (10 Pairs) |
[Features]
· Fits the hand; fingertips have a coating with non-slip effects. Absolutely minimal dust generation.
· Breathability is good and there is no feeling of discomfort or pressure on your fingers.
[Applications]
· Precision work.
· Inspection and assembly work.
Part Number |
---|
TGL-3111-10P-L |
TGL-3111-10P-M |
TGL-3111-10P-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 994.84 |
OIL-RESISTANT AND SOLVENT-RES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Coated Fingertips | L | 22 | 18 | 7.5 | 4989999395280 | 770-0539 | 210 | 1 Bag (10 Pairs) | ||
฿ 994.84 |
OIL-RESISTANT AND SOLVENT-RES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Coated Fingertips | M | 21 | 17 | 7 | 4989999395273 | 770-0547 | 200 | 1 Bag (10 Pairs) | ||
฿ 964.74 |
OIL-RESISTANT AND SOLVENT-RES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Palm coat | S | 20 | 16 | 6.5 | 4989999395266 | 770-0555 | 190 | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?