(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO265-L3P |
NO265-M3P |
NO265-S3P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 460.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | L | 25 | 21.5 | 8.2 | 4901792925273 | 472-7088 | 120 | 1 Pack (3 pcs) | ||
฿ 460.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | M | 24 | 20 | 7.8 | 4901792925266 | 472-7096 | 111 | 1 Pack (3 pcs) | ||
฿ 460.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | S | 24 | 18.5 | 7.5 | 4901792925259 | 472-7100 | 96 | 1 Pack (3 pcs) |
[Features]
· Coated with nitrile rubber for superior wear and puncture resistance.
· Long gloves to prevent exposure of the wrists.
[Applications]
· For light work indoors and outdoors, and for cleaning
· For electric and electronic parts assembly
Part Number |
---|
NO265-L3P |
NO265-M3P |
NO265-S3P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 460.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | L | 25 | 21.5 | 8.2 | 4901792925273 | 472-7088 | 120 | 1 Pack (3 pcs) | ||
฿ 460.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | M | 24 | 20 | 7.8 | 4901792925266 | 472-7096 | 111 | 1 Pack (3 pcs) | ||
฿ 460.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | S | 24 | 18.5 | 7.5 | 4901792925259 | 472-7100 | 96 | 1 Pack (3 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?