(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrile Unlined Gloves - Camouflage Gloves

Nitrile Unlined Gloves - Camouflage Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 178.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNG-CMF-L
TNG-CMF-LL
TNG-CMF-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 180.04

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) L 24.5 20.2 8.4 4989999376944 764-1206 43 1 Pair

฿ 180.50

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) LL 25.5 22 8.8 4989999376951 764-1214 46 1 Pair

฿ 178.95

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 23.5 19.6 8 4989999376968 764-1222 36 1 Pair

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Specifications
    Unlined Back
  • Application
    For work
  • Color
    Camouflage
  • Thickness(mm)
    1.3
  • Glove part
    Polyester
  • Slip prevention part
    Synthetic Resin (Nitrile Rubber, Aqueous Polyurethane)
  • Inner capacity
    1 Pair

Product Description

[Features]
· Soft and strong against fatigue as it includes polyurethane.
· Made of rubber for less stickiness.
· The unlined coating makes it excellent in breathability.
[Applications]
· Transportation industry.
· Automobile issues.
· Assembly or production of machine parts.

Part Number
TNG-CMF-L
TNG-CMF-LL
TNG-CMF-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 180.04

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) L 24.5 20.2 8.4 4989999376944 764-1206 43 1 Pair

฿ 180.50

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) LL 25.5 22 8.8 4989999376951 764-1214 46 1 Pair

฿ 178.95

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 23.5 19.6 8 4989999376968 764-1222 36 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1