(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultrathin Nitrile Unlined Gloves

Ultrathin Nitrile Unlined Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 147.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGL-2395-RB-S
TGL-2595-BK-L
TGL-2595-BK-M
TGL-2595-BK-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 147.01

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) S 21 16 7 Blue 4989999395563 770-0393 25 1 Pair

฿ 147.32

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) L 23 18 8 Black 4989999395617 770-0431 27 1 Pair

฿ 147.17

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 22 17 7.5 Black 4989999395600 770-0440 26 1 Pair

฿ 147.01

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) S 21 16 7 Black 4989999395594 770-0458 25 1 Pair

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Specifications
    Unlined Back
  • Application
    For work
  • Gauge
    15
  • Thickness(mm)
    0.8
  • Glove part
    Nylon
  • Slip prevention part
    Foam Nitrile (NBR)
  • Inner capacity
    1 Pair

Product Description

[Features]
· Foam nitrile coating provides exceptional oil grip strength.
· The special coating technology keeps the hands cold for a long time.
· Lightweight and soft, for achieving smooth operability.
[Applications]
· For work that uses oil and chemicals.
· Construction work.
· Forestry.
· For assembly work.

Part Number
TGL-2395-RB-S
TGL-2595-BK-L
TGL-2595-BK-M
TGL-2595-BK-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 147.01

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) S 21 16 7 Blue 4989999395563 770-0393 25 1 Pair

฿ 147.32

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) L 23 18 8 Black 4989999395617 770-0431 27 1 Pair

฿ 147.17

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 22 17 7.5 Black 4989999395600 770-0440 26 1 Pair

฿ 147.01

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) S 21 16 7 Black 4989999395594 770-0458 25 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1