(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile, Unlined Gloves, Active Grip Strong

Nitrile, Unlined Gloves, Active Grip Strong

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 229.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
523-L
523-LL
523-M
523-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 248.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) L 24.5 20.4 7.8 4907026152361 474-6571 74 1 Pair

฿ 229.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) LL 25 21.5 8 4907026152378 474-6589 80 1 Pair

฿ 248.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 23.5 19.9 7.6 4907026152347 474-6597 72 1 Pair

฿ 248.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) S 23 18.2 7.2 4907026152323 474-6601 61 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    Gray
  • Thickness(mm)
    2
  • Slip Prevention Part Material
    Nitrile Rubber
  • Glove Material
    Polyester, Cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
· 10-gauge knit glove with nitrile rubber coating on the palms for superior durability.
· Finished with special anti-slip processing (Micro Finish) to prevent slipping even when wet with oil.
[Applications]
· For work inside factories, machine parts manufacture and assembly.

Part Number
523-L
523-LL
523-M
523-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 248.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) L 24.5 20.4 7.8 4907026152361 474-6571 74 1 Pair

฿ 229.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) LL 25 21.5 8 4907026152378 474-6589 80 1 Pair

฿ 248.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) M 23.5 19.9 7.6 4907026152347 474-6597 72 1 Pair

฿ 248.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) S 23 18.2 7.2 4907026152323 474-6601 61 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the special slip prevention processing(Micro Finish?), it is a hard-to-slip specification even if it's covered by oil.

Specification

●Color:Gray
●SPQ(pair):10
●Thickness: 2.0mm

Materials

●Glove: Polyester, Cotton
●Slip Prevention: Nitrile Rubber