(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TNSG-L |
TNSG-M |
TNSG-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Glove part | Slip prevention part | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 24 | 18 | 8.5 | 4989999373431 | 761-6198 | 40 | Polyester | Nitrile Rubber | 1 Pair | ||
฿ 77.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | M | 23 | 17 | 8 | 4989999373424 | 761-6201 | 38 | - | - | 1 Pair | ||
฿ 77.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | S | 22 | 16 | 7.5 | 4989999373417 | 761-6210 | 36 | - | - | 1 Pair |
[Features]
· Easy-to-use gloves with excellent cost performance.
· Nitrile rubber coated.
[Applications]
· In-factory work, transportation and logistics industry, civil engineering and building industry, etc.
Part Number |
---|
TNSG-L |
TNSG-M |
TNSG-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Glove part | Slip prevention part | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 24 | 18 | 8.5 | 4989999373431 | 761-6198 | 40 | Polyester | Nitrile Rubber | 1 Pair | ||
฿ 77.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | Same day | M | 23 | 17 | 8 | 4989999373424 | 761-6201 | 38 | - | - | 1 Pair | ||
฿ 77.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | S | 22 | 16 | 7.5 | 4989999373417 | 761-6210 | 36 | - | - | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?