(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unlined Gloves Major Love Fit (3 Pairs)

Unlined Gloves Major Love Fit (3 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 447.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
322-L
322-LL
322-M
322-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) L 24.5 18.2 7.5 4907026032267 496-0394 157 1 Pair

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) LL 25.5 19.2 7.8 4907026032274 496-0408 166 1 Pair

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) M 23.5 16.6 7.3 4907026032243 496-0416 136 1 Pair

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) S 22.5 16.2 7.1 4907026032229 496-0424 130 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Gauge
    15
  • Color
    Gray
  • Thickness(mm)
    1.4
  • Slip Prevention Part Material
    Natural Rubber
  • Glove Material
    Cotton, nylon
  • Amount Of Content
    1 Pair

Product Description

[Features]
· 15-gauge ribbed knit on the reverse side, so hands will not slip inside the gloves.
· Special non-slip grip for high grip strength in both dry and wet conditions.
[Applications]
· For cargo handling and shipping work.
· For farming, construction and machine operation.

Part Number
322-L
322-LL
322-M
322-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) L 24.5 18.2 7.5 4907026032267 496-0394 157 1 Pair

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) LL 25.5 19.2 7.8 4907026032274 496-0408 166 1 Pair

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) M 23.5 16.6 7.3 4907026032243 496-0416 136 1 Pair

฿ 447.00

NATURAL RUBBER GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) S 22.5 16.2 7.1 4907026032229 496-0424 130 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1