(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unlined rubber gloves tough red 3 double packs

Unlined rubber gloves tough red 3 double packs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 456.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1470-3P-L
1470-3P-M
1470-3P-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 456.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) L 23.2 20.8 8 4970181143703 472-8165 159 1 Pair

฿ 456.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) M 21.9 19 7.6 4970181143710 472-8173 153 1 Pair

฿ 467.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) S 20.9 18.4 7 4970181143727 472-8181 132 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    Red
  • Thickness(mm)
    1.3
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Superior stretchiness and excellent breathability.
[Applications]
· For shipping
· For logistics
· For civil engineering
· For construction
· For farming
· For gardening
· For fruit harvesting, etc.

Part Number
1470-3P-L
1470-3P-M
1470-3P-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 456.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) L 23.2 20.8 8 4970181143703 472-8165 159 1 Pair

฿ 456.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) M 21.9 19 7.6 4970181143710 472-8173 153 1 Pair

฿ 467.00

ANTI-SLIP GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) S 20.9 18.4 7 4970181143727 472-8181 132 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1