(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Slippage Gloves, Airtector X

Anti-Slippage Gloves, Airtector X

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 158-LL

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    24.4
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.1
  • Color
    Orange/Black
  • JAN Code
    4970181114741
  • Trusco Code
    472-8211
  • Mass(g)
    80
  • Thickness(mm)
    2.8
  • Glove Part
    Cotton, nylon, polyurethane
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair
Part Number
158-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 224.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    24.4
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.1
  • Color
    Orange/Black
  • JAN Code
    4970181114741
  • Trusco Code
    472-8211
  • Mass(g)
    80
  • Thickness(mm)
    2.8
  • Glove Part
    Cotton, nylon, polyurethane
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair

Product Description

Gloves using a special breathable rubber sheet
[Features]
·The unique breathable rubber material "porous processing" allows air to pass through the palm of the hand, reducing stuffiness.
·The special non-slip pattern provides a high grip and softness.
·The woven gloves are made of elastic material, so they fit perfectly to the shape of the hand and reduce hand fatigue.
·The rubber sheet is folded back at the fingertips, which are subject to heavy wear, making it extremely durable.
[Applications]
·Transportation, civil engineering, construction, farming, gardening, bag handling, etc.

Specifications of 158-LL

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    24.4
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.1
  • Color
    Orange/Black
  • JAN Code
    4970181114741
  • Trusco Code
    472-8211
  • Mass(g)
    80
  • Thickness(mm)
    2.8
  • Glove Part
    Cotton, nylon, polyurethane
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair
Part Number
158-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 224.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1