(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EX Fit Super-Thin Gloves (20 Pieces)

EX Fit Super-Thin Gloves (20 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 947.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0620-LB
B0620-LW
B0620-MB
B0620-MW
B0620-SB
B0620-SW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Wrist Color JAN code Trusco Code Mass
(g)

฿ 947.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) L 19.0 18.0 7.0 Blue Purple 4901792022859 470-8407 120 1 Bag (20 Sheets)

฿ 1,118.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) L 19.0 18.0 7.0 White Purple 4901792022828 470-8415 120 1 Bag (20 Sheets)

฿ 947.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) M 18.0 17.0 6.6 Blue Blue 4901792022842 470-8423 110 1 Bag (20 Sheets)

฿ 1,118.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) M 18.0 17.0 6.6 White Blue 4901792022811 470-8431 110 1 Bag (20 Sheets)

฿ 947.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) S 17.0 15.5 6.4 Blue Yellow 4901792022835 470-8440 90 1 Bag (20 Sheets)

฿ 1,118.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) S 17.0 15.5 6.4 White Yellow 4901792022804 470-8458 90 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Inner Type
  • The intended use
    For work
  • Gauge
    18
  • Thickness(mm)
    0.4
  • Material Quality
    Nylon, Polyester
  • 1 Bag (20 Sheets)

Product Description

Thin, seamless gloves made of long-fiber nylon that make the most of fingertip sensation.
[Features]
·The 18-gauge seamless weave is thinner than conventional products and designed to fit your hand better.
·They are made of long fibers, reducing dust and lint generation from gloves.
·Can be used repeatedly after washing. The hem is overlocked to prevent fraying.
* Because this is a fiber product, do not use it to directly handle food.
* Wear disposable gloves over these gloves.
[Applications]
·Low dust generation makes it ideal for inspection and packaging work.
·Can also be used as inner gloves.

Part Number
B0620-LB
B0620-LW
B0620-MB
B0620-MW
B0620-SB
B0620-SW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Wrist Color JAN code Trusco Code Mass
(g)

฿ 947.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) L 19.0 18.0 7.0 Blue Purple 4901792022859 470-8407 120 1 Bag (20 Sheets)

฿ 1,118.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) L 19.0 18.0 7.0 White Purple 4901792022828 470-8415 120 1 Bag (20 Sheets)

฿ 947.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) M 18.0 17.0 6.6 Blue Blue 4901792022842 470-8423 110 1 Bag (20 Sheets)

฿ 1,118.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) M 18.0 17.0 6.6 White Blue 4901792022811 470-8431 110 1 Bag (20 Sheets)

฿ 947.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) S 17.0 15.5 6.4 Blue Yellow 4901792022835 470-8440 90 1 Bag (20 Sheets)

฿ 1,118.00

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) S 17.0 15.5 6.4 White Yellow 4901792022804 470-8458 90 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is finishing in fine mesh(18 gauge) with ultra thin thread, it does not damage the feeling of the fingertip even if it is used as a lower paddle.

Specification

●Color:White
●Thickness: Approx. 0.4mm

Materials

●Nylon, Polyester