(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Gloves Quick Touch Rubber Liner

Non-Slip Gloves Quick Touch Rubber Liner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 124.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
Q-019-L
Q-019-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Inner capacity

฿ 137.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 22.5 20.5 8 4972966009594 474-5965 1 Pair

฿ 124.50

ANTI-SLIP GLOVES 12 Piece(s) 5 Day(s) M 20.5 20 7.5 4972966009587 474-5973 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Gauge
    10
  • Material: Fiber Part
    Polyester/Acrylic, Cotton, Conductive Thread
  • Material: Resin Part
    Natural Rubber
  • Color
    White
  • Inner capacity
    1 Pair

Product Description

[Features]
·Touch panel operation is possible with conductive thread.
·A special double knitting process makes it resistant to abrasion and has excellent sweat absorption.
[Applications]
·For shipping work.
·Civil engineering and construction industry.

Part Number
Q-019-L
Q-019-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Inner capacity

฿ 137.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 22.5 20.5 8 4972966009594 474-5965 1 Pair

฿ 124.50

ANTI-SLIP GLOVES 12 Piece(s) 5 Day(s) M 20.5 20 7.5 4972966009587 474-5973 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1