Detachable Vest

Brand :
UNIT
Caution
Product Description
[Features]
·The job description can be displayed by inserting it into the transparent pocket.
·Since it is a plug-in type, it is easy to change the display (sold separately). (Pocket size: 150 × 330 mm)
[Applications]
・ For people who work at construction sites, factories, etc.
Features
●Can insert a job display in a transparent pocket and display it.Specification
●Length(cm):55●Width(cm):108 to 128