Safety Vest with LED

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Equipped with 16 LEDs for increased visibility.
    · Single button operation is available to switch between flashing and solid lights.
    · Can be used with AA batteries (batteries sold separately).
    [Applications]
    · Traffic control.
    · Architectural sites.
    · For railroad protection areas.

    Features

    ●16 LEDs are included to increase visibility.
    ●Can be switched between blinking and lighting with one button.
    ●Can be used with AA batteries (battery sold separately).

    Specification

    ●Length(cm):60
    ●Dimensions around the waist(cm):110 to 130
    ●SPQ(piece):50

    Materials

    ●Nylon Mesh, Reflective Material PVC
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Safety Vest with LED | TRUSCO | MISUMI Thailand