(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Armband joint magic type

Armband joint magic type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of T-366992

  • Color
    Yellow
  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Vertical(mm)
    75
  • Horizontal(mm)
    130
  • JAN Code
    4989999386424
  • Trusco Code
    768-3693
  • Features
    Can easily extend length of existing armband.
  • Specifications
    With Velcro,
  • Mounting specification
    Velcro Type
  • Application
    Useful joint to extend length of plastic armband (Velcro fastening type). Convenient for attaching to heavy winter clothing.
  • Amount Of Content
    1 pc.
Part Number
T-366992
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 101.00

ARM BANDS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Color
    Yellow
  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Vertical(mm)
    75
  • Horizontal(mm)
    130
  • JAN Code
    4989999386424
  • Trusco Code
    768-3693
  • Features
    Can easily extend length of existing armband.
  • Specifications
    With Velcro,
  • Mounting specification
    Velcro Type
  • Application
    Useful joint to extend length of plastic armband (Velcro fastening type). Convenient for attaching to heavy winter clothing.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can easily extend length of existing armband.
[Applications]
· Useful joint to extend length of plastic armband (Hook and Loop Fastener fastening type).
· Convenient for attaching to heavy winter clothing.

Specifications of T-366992

  • Color
    Yellow
  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Vertical(mm)
    75
  • Horizontal(mm)
    130
  • JAN Code
    4989999386424
  • Trusco Code
    768-3693
  • Features
    Can easily extend length of existing armband.
  • Specifications
    With Velcro,
  • Mounting specification
    Velcro Type
  • Application
    Useful joint to extend length of plastic armband (Velcro fastening type). Convenient for attaching to heavy winter clothing.
  • Amount Of Content
    1 pc.
Part Number
T-366992
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 101.00

ARM BANDS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The existing arm band can be easily extended.

Usage

●It is a convenient joint to extend the length of vinyl arm band (velcro tape stopper).
●It is convenient for wearing in winter and thick clothes.

Specification

●L x W (mm):75 x 130
●SPQ(sheet):50
●Velcro Tape Type

Materials

●Soft Vinyl