(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm band T847

Arm band T847

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T847-13

  • Color
    Yellow
  • Product Type
    Arm band
  • Display Content
    Sling Manager
  • With/without reflectiveness
    NA
  • Vertical(mm)
    85
  • Horizontal(mm)
    400
  • JAN Code
    4989999386516
  • Trusco Code
    768-4029
  • Features
    Easily detachable Velcro tape type.
  • Specifications
    With Velcro, with Upper Safety Pin
  • Mounting specification
    With Velcro, with Upper Safety Pin
  • Notes
    Company name cannot be entered.
  • Application
    For people working at construction sites, factories, etc.
  • Amount Of Content
    1 pc.
Part Number
T847-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 353.96

ARM BANDS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Color
    Yellow
  • Product Type
    Arm band
  • Display Content
    Sling Manager
  • With/without reflectiveness
    NA
  • Vertical(mm)
    85
  • Horizontal(mm)
    400
  • JAN Code
    4989999386516
  • Trusco Code
    768-4029
  • Features
    Easily detachable Velcro tape type.
  • Specifications
    With Velcro, with Upper Safety Pin
  • Mounting specification
    With Velcro, with Upper Safety Pin
  • Notes
    Company name cannot be entered.
  • Application
    For people working at construction sites, factories, etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easily detachable Hook and Loop tape type.
[Applications]
· For people working at construction sites, factories, etc.

Specifications of T847-13

  • Color
    Yellow
  • Product Type
    Arm band
  • Display Content
    Sling Manager
  • With/without reflectiveness
    NA
  • Vertical(mm)
    85
  • Horizontal(mm)
    400
  • JAN Code
    4989999386516
  • Trusco Code
    768-4029
  • Features
    Easily detachable Velcro tape type.
  • Specifications
    With Velcro, with Upper Safety Pin
  • Mounting specification
    With Velcro, with Upper Safety Pin
  • Notes
    Company name cannot be entered.
  • Application
    For people working at construction sites, factories, etc.
  • Amount Of Content
    1 pc.
Part Number
T847-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 353.96

ARM BANDS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1