(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Lanyard

Tool Lanyard

You can add up to 6 items to the comparison list.

Loading...

Specifications of TL13021

  • Product Type
    Tool Connection Cord
  • Material
    Other
  • Wire diameter × length(mm×m)
    19×0.71
  • Color
    Red
  • Max. Length(mm)
    1320
  • JAN Code
    0653096130214
  • Trusco Code
    762-0578
  • Use
    Prevents tools from falling during elevated work, etc.
  • Features
    Can be attached to a belt or a harness for fall prevention. Tool rotates in all directions during use. Lanyard at the tip portion is removable.
Part Number
TL13021
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,703.00

SAFETY ROPES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Other
  • Wire diameter × length(mm×m)
    19×0.71
  • Color
    Red
  • Max. Length(mm)
    1320
  • JAN Code
    0653096130214
  • Trusco Code
    762-0578
  • Use
    Prevents tools from falling during elevated work, etc.
  • Features
    Can be attached to a belt or a harness for fall prevention. Tool rotates in all directions during use. Lanyard at the tip portion is removable.

Product Description

[Features]
·It can be attached to a belt or fall prevention harness.
·The tool can rotate in any direction during use.
·Tip lanyard is removable.
[Applications]
·For preventing tools from falling when working at heights.

Specifications of TL13021

  • Product Type
    Tool Connection Cord
  • Material
    Other
  • Wire diameter × length(mm×m)
    19×0.71
  • Color
    Red
  • Max. Length(mm)
    1320
  • JAN Code
    0653096130214
  • Trusco Code
    762-0578
  • Use
    Prevents tools from falling during elevated work, etc.
  • Features
    Can be attached to a belt or a harness for fall prevention. Tool rotates in all directions during use. Lanyard at the tip portion is removable.
Part Number
TL13021
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,703.00

SAFETY ROPES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1