(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector for Extending Lanyard

Connector for Extending Lanyard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3875-QRL1

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Collar
    Black
  • Details Type
    Replacement connector for 3875-RL1
  • Overall Length(mm)
    235
  • JAN Code
    7314150194797
  • Trusco Code
    470-8971
  • Mass(g)
    16
  • Amount Of Content
    1 Set (2 pcs)
Part Number
3875-QRL1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 746.31

KEY RETRACTORS 1 Pack(s)

2 Pieces Per Package

14 Day(s) 1 Set (2 pcs)

Basic Specifications

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Collar
    Black
  • Details Type
    Replacement connector for 3875-RL1
  • Overall Length(mm)
    235
  • JAN Code
    7314150194797
  • Trusco Code
    470-8971
  • Mass(g)
    16
  • Amount Of Content
    1 Set (2 pcs)

Product Description

[Features]
· Works with tools up to 0.9 kg.
· 2 units included.
[Applications]
· Protects against dropped items when working in high places.

Specifications of 3875-QRL1

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Collar
    Black
  • Details Type
    Replacement connector for 3875-RL1
  • Overall Length(mm)
    235
  • JAN Code
    7314150194797
  • Trusco Code
    470-8971
  • Mass(g)
    16
  • Amount Of Content
    1 Set (2 pcs)
Part Number
3875-QRL1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 746.31

KEY RETRACTORS 1 Pack(s)

2 Pieces Per Package

14 Day(s) 1 Set (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1