(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrist-Worn Lanyard

Wrist-Worn Lanyard

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3875-WL1

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Color
    Black
  • Color Details
    Black/Orange
  • Overall Length(mm)
    600
  • JAN Code
    7314150191291
  • Trusco Code
    470-8997
  • Mass(g)
    30
  • Working Maximum Load
    1kg
  • Application
    Prevents falling during elevated work, etc.
  • Features
    Compatible with tools up to maximum 1 kg. strong polyester cord and elastic coil absorb shocks. The loop part with lock can be replaced.
Part Number
3875-WL1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999.29

KEY RETRACTORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Color
    Black
  • Color Details
    Black/Orange
  • Overall Length(mm)
    600
  • JAN Code
    7314150191291
  • Trusco Code
    470-8997
  • Mass(g)
    30
  • Working Maximum Load
    1kg
  • Application
    Prevents falling during elevated work, etc.
  • Features
    Compatible with tools up to maximum 1 kg. strong polyester cord and elastic coil absorb shocks. The loop part with lock can be replaced.

Product Description

[Features]
· Supports tools up to 1 kg.
· The strong polyester cord and elastic coil absorb shock.
· The loop part with lock can be replaced.
[Applications]
· Protects against dropped items when working at heights.

Specifications of 3875-WL1

  • Product Type
    Tool Connection Cord
  • Material
    Rubber/Polyester Fiber
  • Color
    Black
  • Color Details
    Black/Orange
  • Overall Length(mm)
    600
  • JAN Code
    7314150191291
  • Trusco Code
    470-8997
  • Mass(g)
    30
  • Working Maximum Load
    1kg
  • Application
    Prevents falling during elevated work, etc.
  • Features
    Compatible with tools up to maximum 1 kg. strong polyester cord and elastic coil absorb shocks. The loop part with lock can be replaced.
Part Number
3875-WL1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999.29

KEY RETRACTORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1